??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23310.0087 Down-Thrust Clamps
HELP_VARIABLE
Company
Halder
Description
EH 23310. - Down-Thrust Clamps with clamping screw
Bill of material
23310.0087 Down-Thrust Clamps
BESTNR
Ref. No.
23310.0087
AUS
Version
with clamping screw
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
D1
40 mm
B1
30 mm
B2
13 mm
D2
Thread
M12
H1MIN
min.
88 mm
H1MAX
max.
118 mm
H2MIN
min.
113 mm
H2MAX
max.
143 mm
H3
15 mm
H4
20 mm
H5
13 mm
L1MIN
min.
38 mm
L1MAX
max.
55 mm
L2
30 mm
L3
mm
Enter value for L3
mm
cm
inch
ft
L3MIN
min.
90 mm
L3MAX
max.
107 mm
G
Weight
1240 g
Embedded user actions